Eaton Crouse-Hinds series ALT flexible fixture hanger
ALT32

ALT32

Eaton Crouse-Hinds series ALT flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 1", Ball type
ALT32 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ALT flexible fixture hanger
Catalog Number
ALT32
UPC
782274038100
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2.8 in
Product Weight
3 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
3/4"
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.