下载文档 () / 20
动力,因我们而不同*

AM4F3MG070M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #18 AWG, Female, 90° plug, internal thread, pigtail, Passive, Dual key, Zinc, Four-pole, AC, 300 Vac, 7 m cable length

常用规格

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM4F3MG070M
UPC
662275380197
Product Length/Depth
1.7 in
Product Height
1.17 in
Product Width
0.64 in
Product Weight
0.53 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
3
1
6P
13
4
Ingress protection (IP) ratings
IP68
Type
AC
Amperage Rating
4 A
Voltage rating
300 Vac
Number of poles
Four-pole
Cable/wire size
#18 AWG
Cable length
7 m
Connector type
Passive
Gender
Female
Key type
Dual key
Material
Zinc
Configuration
Female, 90° plug, internal thread, pigtail

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。