下载文档 () / 20
动力,因我们而不同*

AMLV04V18C012

Eaton AMLV automotive multilayer varistor, 12 pF, 55 V clamping voltage, 18 V DC / 14 V AC, EIA 0402, 2 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV04V18C012
UPC
051712743228
Product Length/Depth
0.5 mm
Product Height
1 mm
Product Width
0.6 mm
Product Weight
0.00125 g
Compliances
RoHS Compliant

产品规格

Capacitance
12 pF
Clamping voltage
55 V
Operating voltage
18 V DC / 14 V AC
Peak current 8/20
2
Component package size
EIA 0402
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格