下载文档 () / 20
动力,因我们而不同*

AMLV06V26C110

Eaton AMLV automotive multilayer varistor, 110 pF, 60 V clamping voltage, 26 V DC / 20 V AC, EIA 0603, 30 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV06V26C110
UPC
051712742986
Product Length/Depth
0.8 mm
Product Height
1.6 mm
Product Width
0.95 mm
Product Weight
0.00542 g
Compliances
RoHS Compliant

产品规格

Capacitance
110 pF
Clamping voltage
60 V
Operating voltage
26 V DC / 20 V AC
Peak current 8/20
30
Component package size
EIA 0603
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格