下载文档 () / 20
动力,因我们而不同*

AMLV06V32C010

Eaton AMLV automotive multilayer varistor, 10 pF, 120 V clamping voltage, 32 V DC / 25 V AC, EIA 0603, 5 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV06V32C010
UPC
051712742993
Product Length/Depth
0.8 mm
Product Height
1.6 mm
Product Width
0.95 mm
Product Weight
0.00542 g
Compliances
RoHS Compliant

产品规格

Capacitance
10 pF
Clamping voltage
120 V
Operating voltage
32 V DC / 25 V AC
Peak current 8/20
5
Component package size
EIA 0603
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格