下载文档 () / 20
动力,因我们而不同*

AMLV08V16C650

Eaton AMLV automotive multilayer varistor, 650 pF, 40 V clamping voltage, 16 V DC / 12 V AC, EIA 0805, 120 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV08V16C650
UPC
051712743006
Product Length/Depth
1.25 mm
Product Height
2 mm
Product Width
1 mm
Product Weight
0.01095 g
Compliances
RoHS Compliant

产品规格

Capacitance
650 pF
Clamping voltage
40 V
Operating voltage
16 V DC / 12 V AC
Peak current 8/20
120
Component package size
EIA 0805
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格