下载文档 () / 20
动力,因我们而不同*

AMLV08V26C500

Eaton AMLV automotive multilayer varistor, 500 pF, 56 V clamping voltage, 26 V DC / 20 V AC, EIA 0805, 80 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV08V26C500
UPC
051712743020
Product Length/Depth
1.25 mm
Product Height
2 mm
Product Width
1 mm
Product Weight
0.01095 g
Compliances
RoHS Compliant

产品规格

Capacitance
500 pF
Clamping voltage
56 V
Operating voltage
26 V DC / 20 V AC
Peak current 8/20
80
Component package size
EIA 0805
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格