下载文档 () / 20
动力,因我们而不同*

AMLV12V26C800

Eaton AMLV automotive multilayer varistor, 800 pF, 54 V clamping voltage, 26 V DC / 20 V AC, EIA 1206, 200 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV12V26C800
UPC
051712743051
Product Length/Depth
1.6 mm
Product Height
3.2 mm
Product Width
1.5 mm
Product Weight
0.02765 g
Compliances
RoHS Compliant

产品规格

Capacitance
800 pF
Clamping voltage
54 V
Operating voltage
26 V DC / 20 V AC
Peak current 8/20
200
Component package size
EIA 1206
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格