下载文档 () / 20
动力,因我们而不同*

AMLV12V56C250

Eaton AMLV automotive multilayer varistor, 250 pF, 110 V clamping voltage, 56 V DC / 40 V AC, EIA 1206, 100 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV12V56C250
UPC
051712743082
Product Length/Depth
1.6 mm
Product Height
3.2 mm
Product Width
1.5 mm
Product Weight
0.02765 g
Compliances
RoHS Compliant

产品规格

Capacitance
250 pF
Clamping voltage
110 V
Operating voltage
56 V DC / 40 V AC
Peak current 8/20
100
Component package size
EIA 1206
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格