| Product Name |
Eaton AMLV automotive multilayer varistor
|
| Catalog Number |
AMLV13V26C1500
|
| UPC |
051712743105
|
| Product Length/Depth |
2.5 mm
|
| Product Height |
3.2 mm
|
| Product Width |
1.5 mm
|
| Product Weight |
0.0467 g
|
| Compliances |
RoHS Compliant
|
| Capacitance |
1500 pF
|
| Clamping voltage |
54 V
|
| Operating voltage |
26 V DC / 20 V AC
|
| Peak current 8/20 |
400
|
| Component package size |
EIA 1210
|
| Type |
Automotive multilayer varistor
|
| Special features |
Bidirectional
|