| Product Name |
Eaton AMLV automotive multilayer varistor
|
| Catalog Number |
AMLV13V31C1200
|
| UPC |
051712743112
|
| Product Length/Depth |
2.5 mm
|
| Product Height |
3.2 mm
|
| Product Width |
1.5 mm
|
| Product Weight |
0.0467 g
|
| Compliances |
RoHS Compliant
|
| Capacitance |
1200 pF
|
| Clamping voltage |
65 V
|
| Operating voltage |
31 V DC / 25 V AC
|
| Peak current 8/20 |
300
|
| Component package size |
EIA 1210
|
| Type |
Automotive multilayer varistor
|
| Special features |
Bidirectional
|