下载文档 () / 20
动力,因我们而不同*

AMLV18V26C3200

Eaton AMLV automotive multilayer varistor, 3200 pF, 54 V clamping voltage, 26 V DC / 20 V AC, EIA 1812, 800 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV18V26C3200
UPC
051712743150
Product Length/Depth
3.2 mm
Product Height
4.5 mm
Product Width
2 mm
Product Weight
0.10846 g
Compliances
RoHS Compliant

产品规格

Capacitance
3200 pF
Clamping voltage
54 V
Operating voltage
26 V DC / 20 V AC
Peak current 8/20
800
Component package size
EIA 1812
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格