下载文档 () / 20
动力,因我们而不同*

AMLV18V30C1700

Eaton AMLV automotive multilayer varistor, 1700 pF, 77 V clamping voltage, 30 V DC / 23 V AC, EIA 1812, 600 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV18V30C1700
UPC
051712743167
Product Length/Depth
3.2 mm
Product Height
4.5 mm
Product Width
2 mm
Product Weight
0.10846 g
Compliances
RoHS Compliant

产品规格

Capacitance
1700 pF
Clamping voltage
77 V
Operating voltage
30 V DC / 23 V AC
Peak current 8/20
600
Component package size
EIA 1812
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格