下载文档 () / 20
动力,因我们而不同*

AMLV22V16C20000

Eaton AMLV automotive multilayer varistor, 20000 pF, 42 V clamping voltage, 16 V DC / 12 V AC, EIA 2220, 1200 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV22V16C20000
UPC
051712743174
Product Length/Depth
5 mm
Product Height
5.7 mm
Product Width
2.5 mm
Product Weight
0.21578 g
Compliances
RoHS Compliant

产品规格

Capacitance
20000 pF
Clamping voltage
42 V
Operating voltage
16 V DC / 12 V AC
Peak current 8/20
1200
Component package size
EIA 2220
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格