下载文档 () / 20
动力,因我们而不同*

AMLV22V34C6500

Eaton AMLV automotive multilayer varistor, 6500 pF, 77 V clamping voltage, 34 V DC / 26 V AC, EIA 2220, 1200 peak current

常用规格

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV22V34C6500
UPC
051712743181
Product Length/Depth
5 mm
Product Height
5.7 mm
Product Width
2.5 mm
Product Weight
0.21578 g
Compliances
RoHS Compliant

产品规格

Capacitance
6500 pF
Clamping voltage
77 V
Operating voltage
34 V DC / 26 V AC
Peak current 8/20
1200
Component package size
EIA 2220
Type
Automotive multilayer varistor
Special features
Bidirectional

导出产品规格