知识搜索
下载文档 () / 20
动力,因我们而不同*

AMR51

Eaton Crouse-Hinds series square cover, 4-11/16", Drawn construction, Zinc coated steel, Single-gang, One device, 5/8" - 1-1/4" raised adjustable, 5.3 cubic inch capacity

常用规格

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
AMR51
UPC
662277171229
Product Length/Depth
4.75 in
Product Height
0.75 in
Product Width
4.75 in
Product Weight
0.61 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
5.3 cubic inch capacity
Construction
Drawn
Material
Zinc coated steel
Type
One device, 5/8" - 1-1/4" raised adjustable

导出产品规格