下载文档 () / 20
动力,因我们而不同*

AN16BN0CC

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V maximum horsepower, 480V/60 Hz or 440V/50 Hz coil voltage, 18A, Three-pole, Size 0

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16BN0CC
UPC
782113971582
Product Length/Depth
6 in
Product Height
3.4 in
Product Width
1.9 in
Product Weight
2 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

产品规格

Special features
Starter w/C306 bi-metal OLR
HP rating - max
1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V
Phase
Single-phase, three-phase
Number of poles
Three-pole
Amperage Rating
18A
Size
0
Mounting
Horizontal

导出产品规格