下载文档 () / 20
动力,因我们而不同*

AN16BN0DC

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V maximum horsepower, 600V/60 Hz or 550V/50 Hz coil voltage, 18A, Three-pole, Size 0

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16BN0DC
UPC
782113064307
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater Packs must be purchased separately

产品规格

Special features
Starter w/C306 bi-metal OLR
HP rating - max
1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
18A
Size
0
Mounting
Horizontal

导出产品规格