| Product Name |
Eaton Freedom NEMA motor control starter
|
| Catalog Number |
AN16DN0BB
|
| UPC |
782113971711
|
| Product Length/Depth |
4.61 in
|
| Product Height |
3.31 in
|
| Product Width |
4.38 in
|
| Product Weight |
2.6 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Heater Packs must be purchased separately
|
| Special features |
Starter w/C306 bi-metal OLR
|
| HP rating - max |
2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V
|
| Phase |
Single-phase, three-phase
|
| Amperage Rating |
27A
|
| Size |
1
|
| Mounting |
Horizontal
|