| Product Name |
Eaton Freedom NEMA motor control starter
|
| Catalog Number |
AN16GN0DB
|
| UPC |
782113089256
|
| Product Length/Depth |
4.94 in
|
| Product Height |
3.31 in
|
| Product Width |
4.38 in
|
| Product Weight |
3.3 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
Heater Packs must be purchased separately
|
| Special features |
Starter w/C306 bi-metal OLR
|
| HP rating - max |
3 hp at 115V, 7-1/2 hp at 230V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V
|
| Phase |
Single-phase, three-phase
|
| Amperage Rating |
45A
|
| Size |
2
|
| Mounting |
Horizontal
|