| Product Name |
Eaton Freedom NEMA motor control starter
|
| Catalog Number |
AN16NN0A
|
| UPC |
782113604114
|
| Product Length/Depth |
6.75 in
|
| Product Height |
4.63 in
|
| Product Width |
6.63 in
|
| Product Weight |
9.3 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Heater Packs must be purchased separately
|
| NEMA frame size |
NEMA Size 4
|
| Relay |
C306 bi-metal
|
| Type |
Starter
|
| Special features |
Starter w/C306 bi-metal OLR
|
| Full load current range |
120 V at 60 Hz, 110 V at 50 Hz
|
| Configuration |
Non-reversing
|
| Phase |
Three-phase
|
| Amperage Rating |
135 A
|
| Size |
4
|
| Horsepower |
40 hp at 208 V, 50 hp at 240 V, 100 hp at 480/600 V
|
| Mounting |
Horizontal
|
| Overload relay |
C306 bi-metal
|
| Coil voltage |
120/60 or 110/50
|