下载文档 () / 20
动力,因我们而不同*

AN19GN0D5E045

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 2 open enclosure - 45 A, Horizontal mounting, 600/60 or 550/50 coil voltage, C440 standard feature set - 9–45 A

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19GN0D5E045
UPC
786685415284
Product Length/Depth
4.98 in
Product Height
7.1 in
Product Width
2.6 in
Product Weight
4.18 lb
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA

产品规格

NEMA frame size
NEMA Size 2
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Configuration
Non-reversing
Amperage Rating
45 A
Size
2
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
600/60 or 550/50

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。