下载文档 () / 20
动力,因我们而不同*

AN19KN0A5E100

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 3 open enclosure - 90 A, Horizontal mounting, 120/60 or 110/50 coil voltage, C440 standard feature set - 20–100 A

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19KN0A5E100
UPC
786685415529
Product Length/Depth
5.92 in
Product Height
11.4 in
Product Width
4.09 in
Product Weight
11 lb
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA

产品规格

NEMA frame size
NEMA Size 3
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Configuration
Non-reversing
Amperage Rating
90 A
Size
3
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
120/60 or 110/50

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。