下载文档 () / 20

AN19KN0C5E100

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 3 open enclosure - 90 A, Horizontal mounting, 480/60 or 440/50 coil voltage, C440 standard feature set - 20–100 A

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19KN0C5E100
UPC
786685415567
Product Length/Depth
5.92 in
Product Height
11.4 in
Product Width
4.09 in
Product Weight
10.4 lb
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA

产品规格

Accessories
Freedom NEMA
NEMA frame size
NEMA Size 3
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Configuration
Non-reversing
Amperage Rating
90 A
Size
3
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
480/60 or 440/50

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。