下载文档 () / 20
动力,因我们而不同*

AN19NN0C5E140

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 4 open enclosure - 135 A, Horizontal mounting, 480/60 or 440/50 coil voltage, C440 standard feature set - 28–140 A

常用规格

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19NN0C5E140
UPC
786679160961
Product Length/Depth
22 in
Product Height
9.5 in
Product Width
12.5 in
Product Weight
27.3 lb
Certifications
UL Listed

产品规格

NEMA frame size
NEMA Size 4
Relay
C440 electronic
Type
Starter
Configuration
Non-reversing
Amperage Rating
135 A
Size
NEMA size 4
Overload relay
C440 electronic
Coil voltage
480/60 or 440/50

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。