Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
APA22170EM1LW

APA22170EM1LW

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent,3/4" entry,2 ft,Flat,Polycarb lens,T8 bi-pin,Al,2-lamp,battery back-up,1 lamp,277V max,lamps included,dual safety cable attachment points,Standard wall/ceiling,120-277 Vac,17W
APA22170EM1LW - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA22170EM1LW
UPC
662276510814
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
15.5 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
17W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
3/4"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, lamps included, dual safety cable attachment points
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.