知识搜索
下载文档 () / 20
动力,因我们而不同*

APA22870EM1

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,2 ft,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Standard wall/ceiling,120-277 Vac,24W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA22870EM1
UPC
662276388505
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
Aluminum
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard wall/ceiling
Entry size
3/4"
Wattage
24W
Lens material
Polycarbonate
Special features
Emergency battery back-up ballast, one lamp, 277V maximum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。