Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
APA42870LW

APA42870LW

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,4 ft,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,Al,2-lamp,Lamps included,dual safety cable attachment points,Standard wall/ceiling,120-277 Vac,48W
APA42870LW - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA42870LW
UPC
662276374485
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
23 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
48W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T12HO RDC
Material
Aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Lamps included, dual safety cable attachment points
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.