下载文档 () / 20
动力,因我们而不同*

APQ1047

Eaton Crouse-Hinds series Arktite APQ motor plug, 100A, 0.875-1.70", Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Arktite APQ motor plug
Catalog Number
APQ1047
UPC
782274053509
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
6.125 in
Product Weight
4.3 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.875-1.70"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。