知识搜索
下载文档 () / 20
动力,因我们而不同*

APS22270L

Eaton’s Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,CF 2G11,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,40W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS22270L
UPC
662276613256
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
304 stainless steel
Lamp length
2 ft
Number of lamps
2-lamp
Light type
CF 2G11
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard wall/ceiling
Entry size
3/4"
Wattage
40W
Lens material
Polycarbonate
Special features
Lamps included

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。