知识搜索
下载文档 () / 20
动力,因我们而不同*

APS42870EMT1Z

Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent,3/4" entry,4 ft,Flat,Polycarbonate lens,T12HO RDC,316 SS,2-lamp,Emergency battery back-up,one lamp,277V max,test switch,Standard wall/ceiling,120-277 Vac,48W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS42870EMT1Z
UPC
662276389021
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
34 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
316 stainless steel
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard wall/ceiling
Entry size
3/4"
Wattage
48W
Lens material
Polycarbonate
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch

导出产品规格