知识搜索
下载文档 () / 20
动力,因我们而不同*

APX17L/UNV1 S903D

Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture, 4-lamp T5HO, 50/60 Hz, LED, Diffused polycarbonate lens, 17000 lm, 118 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 144W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture
Catalog Number
APX17L/UNV1 S903D
UPC
662276618404
Product Length/Depth
40.61 in
Product Height
6.39 in
Product Width
7.66 in
Product Weight
23.41 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
17000
Lumens per watt
118
Voltage rating
120-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Lens material
Diffused polycarbonate
Material
Aluminum
Wattage
144W
Equivalent luminaire
4-lamp T5HO
Power factor
> 0.90

导出产品规格