Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture
APX17L{}UNV1 S903

APX17L{}UNV1 S903

Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture, 4-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 17000 lm, 118 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 144W
APX17L/UNV1 S903 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture
Catalog Number
APX17L/UNV1 S903
UPC
662276618114
Product Length/Depth
40.61 in
Product Height
6.39 in
Product Width
7.66 in
Product Weight
23.41 lb

产品规格

Lumens
17000
Wattage
144W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Equivalent luminaire
4-lamp T5HO
Lens material
Polycarbonate
Material
Aluminum
Power factor
> 0.90
Frequency rating
50/60 Hz
Lumens per watt
118
Voltage rating
120-277 Vac, 127-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.