知识搜索
下载文档 () / 20
动力,因我们而不同*

APX25L/UNV34 S903

Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture, 6-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 25000 lm, 115 lm/W, Aluminum, PF > 0.90, 347-480 Vac, 217W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex linear LED light fixture
Catalog Number
APX25L/UNV34 S903
UPC
662276630109
Product Length/Depth
52.84 in
Product Height
6.39 in
Product Width
7.66 in
Product Weight
31.28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
25000
Lumens per watt
115
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Lens material
Polycarbonate
Material
Aluminum
Wattage
217W
Equivalent luminaire
6-lamp T5HO
Power factor
> 0.90

导出产品规格