Eaton Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture
ARA42170

ARA42170

Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W
ARA42170 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture
Catalog Number
ARA42170
UPC
662276389182
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
23 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.