知识搜索
下载文档 () / 20
动力,因我们而不同*

ARA42172L

Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Lamps included,Pendant,120-277 Vac,32W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture
Catalog Number
ARA42172L
UPC
662276420663
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
3/4"
Wattage
32W
Material
Aluminum
Lens material
Polycarbonate
Special features
Lamps included

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。