Eaton Crouse-Hinds series ARB flexible fixture hanger
ARB122

ARB122

Eaton Crouse-Hinds series ARB flexible fixture hanger, 16-30 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF and VXF outlet boxes
ARB122 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB122
UPC
782274069708
Product Length/Depth
6.55 in
Product Height
4.62 in
Product Width
5.21 in
Product Weight
1.4 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
16-30 lb
Luminaire stem size
1/2"
Used with
GRF and VXF outlet boxes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.