Eaton Crouse-Hinds series ARB flexible fixture hanger
ARB2

ARB2

Eaton Crouse-Hinds series ARB flexible fixture hanger, 60 lb, 3/4" luminaire stem size, Feraloy iron alloy, For pendant mount, Ball type, Used with GRF, VXF and 4" outlet boxes
ARB2 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB2
UPC
782274068602
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
1.41 in
Product Weight
1.31 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
60 lb
Luminaire stem size
3/4"
Used with
GRF, VXF and 4" outlet boxes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.