Eaton Crouse-Hinds series ARB flexible fixture hanger
ARB62

ARB62

Eaton Crouse-Hinds series ARB flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Surface mount, For pendant mount, Ball type, Used with GRF and VXF outlet boxes
ARB62 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB62
UPC
782274069302
Product Length/Depth
4.56 in
Product Height
4.56 in
Product Width
1.75 in
Product Weight
1.6 lb

产品规格

Material
Feraloy iron alloy
Mounting style
Surface
Mounting Type
Pendant
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
1/2"
Used with
GRF and VXF outlet boxes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.