| Product Name |
Eaton B-Line series anchors and accessories
|
| Catalog Number |
ARC-25-125-2
|
| UPC |
799038759171
|
| Product Height |
1.25 in
|
| Product Weight |
0.035 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
FM Approved |
| Type |
Steel rod hanger
|
| Material |
Zinc plated carbon steel
|
| Rod size |
0.25 in
|