| Product Name |
Eaton B-Line series Rapid Rod hanger
|
| Catalog Number |
ARC-50-275-2
|
| UPC |
799038759195
|
| Product Length/Depth |
2 in
|
| Product Height |
0.375 in
|
| Product Width |
4 in
|
| Product Weight |
1 lb
|
| Certifications |
cULus Listed
|
| Type |
Concrete anchor-2
|
| Size |
1/2 inch
|