| Product Name |
Eaton B-Line series anchors and accessories
|
| Catalog Number |
ARS-37-100HN-2
|
| UPC |
799038759232
|
| Product Height |
1 in
|
| Product Weight |
0.074 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
FM Approved |
| Special features |
1/4" X 1" w/nuts shank size & length
|
| Type |
Rapid rod hanger
|
| Material |
Zinc plated carbon steel
|
| Rod size |
0.375 in
|