| Product Name |
Eaton B-Line series Rapid Rod hanger
|
| Catalog Number |
ARS-37-150HN-2
|
| UPC |
799038759270
|
| Product Length/Depth |
2 in
|
| Product Height |
0.375 in
|
| Product Width |
1.5 in
|
| Product Weight |
1 lb
|
| Certifications |
cULus Listed
|
| Type |
Steel rapid rod-2
|
| Size |
3/8 inch
|