Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
ARS22570L

ARS22570L

Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,24W
ARS22570L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARS22570L
UPC
662276374270
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
21 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
24W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Entry size
3/4"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T5HO mini bi-pin
Material
304 stainless steel
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Lamps included
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.