Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
ARS42870

ARS42870

Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,48W
ARS42870 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARS42870
UPC
662276373105
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
34 lb

产品规格

Mounting
Standard wall/ceiling
Wattage
48W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T12HO RDC
Material
304 stainless steel
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.