| Product Name |
Eaton's Crouse-Hinds series Redapt AR-U adaptor
|
| Catalog Number |
ARU303105
|
| Product Length/Depth |
40 mm
|
| Product Height |
60 mm
|
| Product Width |
69 mm
|
| Product Weight |
0.528 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
NEC/CEC IECEx/ATEX |
| NEC hazardous rating |
Class III
Class I, Division 1 Class II, Division 2 Class I, Zone 1 |
| Type |
Standard
|
| Material |
Stainless steel
|
| End 1 Size |
1"
|
| End 1 Type |
NPT
|
| End 2 Size |
1"
|
| End 2 Type |
NPT
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
90° angle
|