下载文档 () / 20
动力,因我们而不同*

ASA-25-200RS

Eaton B-Line series anchors and accessories, Suitable for solid and hollow core materials, Zinc plated,1⁄4"x 2-1⁄4",Slotted round head

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASA-25-200RS
UPC
782051533408
Product Height
2 in
Product Weight
0.028 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

产品规格

Application
Suitable for solid and hollow core materials
Type
Slotted round head
Material
Zinc plated

导出产品规格