下载文档 () / 20
动力,因我们而不同*

ASA-31-150WH

Eaton B-Line series anchors and accessories, Suitable for solid and hollow core materials, Zinc plated,1⁄4"x 1-1⁄2", Wire Hanger

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASA-31-150WH
UPC
782051533422
Product Height
1.5 in
Product Weight
0.05 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

产品规格

Application
Suitable for solid and hollow core materials
Type
Wire Hanger
Material
Zinc plated

导出产品规格