下载文档 () / 20
动力,因我们而不同*

ASA-37-400HN

Eaton B-Line series sleeve type expansion anchors, 3/8"x 4", hex nut style,  1-5/8” thread length, zinc-plated steel

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASA-37-400HN
UPC
782051533460
Product Height
2.25 in
Product Weight
0.128 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

产品规格

Application
Suitable for solid and hollow core materials
Type
Sleeve type expansion anchors
Material
Zinc plated

导出产品规格