下载文档 () / 20
动力,因我们而不同*

ASA-75-400HNSS4

Eaton B-Line series anchors and accessories, Suitable for solid and hollow core materials, Stainless steel type 304 , 3/8"x 4", sleeve anchor

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASA-75-400HNSS4
UPC
782051533538
Product Height
2.25 in
Product Weight
0.65 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

产品规格

Application
Suitable for solid and hollow core materials
Type
Sleeve type expansion anchors
Material
Stainless steel type 304

导出产品规格